Skip to main content
12 BIT TRI-PORT BUS EXCH

Package Information

Pkg. Type:TVSOP
Pkg. Code:PF56
Lead Count (#):56
Pkg. Dimensions (mm):11.3 x 4.4 x 1.0
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTVSOP
Lead Count (#)56
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)11.3
MOQ1
Moisture Sensitivity Level (MSL)1
Package Area (mm²)49.7
Pb Free Categorye0
Pitch (mm)0.4
Pkg. Dimensions (mm)11.3 x 4.4 x 1.0
PublishedNo
Qty. per Carrier (#)43
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4

Description

This product is obsolete.