Skip to main content
Renesas Electronics Corporation
16-Bit Bidirectional Transceiver

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG48
Lead Count (#):48
Pkg. Dimensions (mm):12.5 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)16
Core Voltage (V)5
FunctionTransceiver
Length (mm)12.5
MOQ780
Moisture Sensitivity Level (MSL)1
Package Area (mm²)76.3
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)12.5 x 6.1 x 1.0
Pkg. TypeTSSOP
Qty. per Carrier (#)39
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)6.1

Description

The 74FCT162245T 16-bit high-speed, low-power transceiver is ideal for synchronous communication between two buses and can operate as either two independent 8-bit transceivers or one 16-bit transceiver. The 74FCT162245T offers low ground bounce, minimal undershoot, and controlled output fall times–reducing the need for external series terminating resistors. It is a plug-in replacement for the 74FCT16245T for onboard interface applications. The 74FCT162245T operates at -40 °C to +85 °C. For the Mil version, see 54FCT162245T.