Skip to main content
SYNCHRONOUS BIN COUNTER

Package Information

Pkg. Type: QSOP
Pkg. Code: PC16
Lead Count (#): 16
Pkg. Dimensions (mm): 4.9 x 3.8 x 1.47
Pitch (mm): 0.64

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type QSOP
Lead Count (#) 16
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 4.9
MOQ 3000
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 18.6
Pb Free Category e0
Pitch (mm) 0.64
Pkg. Dimensions (mm) 4.9 x 3.8 x 1.47
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 3000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1.47
Width (mm) 3.8

Description

This product is obsolete.