Features
- A, C, and D speeds
- Low input and output leakage ?1 uA (max.)
- CMOS power levels
- True TTL input and output compatibility: VOH = 3.3V (typ.), VOL = 0.3V (typ.)
- High Drive outputs (-15mA IOH, 48mA IOL)
- Meets or exceeds JEDEC standard 18 specifications
- Power off disable outputs permit "live insertion"
- Available in 16 pin QSOP package
Description
The 74FCT157T is a high-speed quad 2-input multiplexer. Common applications of the 74FCT157T are to move data from two different groups of registers to a common bus to use as a function generator. The 74FCT157T can generate any four of the 16 different functions of two variables with one variable common. The 74FCT157T operates at -40C to +85C
Applied Filters: