Skip to main content
Renesas Electronics Corporation
1 OF 8 DECODER

Package Information

Pkg. Type:SOIC
Pkg. Code:PS16
Lead Count (#):16
Pkg. Dimensions (mm):10.4 x 7.6 x 2.34
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOIC
Lead Count (#)16
Pb (Lead) FreeNo
Carrier TypeReel
Length (mm)10.4
MOQ1000
Moisture Sensitivity Level (MSL)1
Package Area (mm²)79
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)10.4 x 7.6 x 2.34
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.34
Width (mm)7.6

Description

This product is obsolete.