Skip to main content
1 OF 8 DECODER

Package Information

Pkg. Type: PDIP
Pkg. Code: PD16
Lead Count (#): 16
Pkg. Dimensions (mm): 19.0 x 7.62 x 3.3
Pitch (mm): 2.54

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type PDIP
Lead Count (#) 16
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 19
MOQ 375
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 144.8
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 19.0 x 7.62 x 3.3
Published No
Qty. per Carrier (#) 25
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 3.3
Width (mm) 7.62

Description

This product is obsolete.