Features
- Functionally equivalent to QS3800
- 5 ohm A/B bi-directional switch
- Isolation under power-off conditions
- Over-voltage tolerant
- Latch-up performance exceeds 100mA
- VCC = 2.3V - 3.6V, Normal Range
- ESD > 2000V per MIL-STD-883, Method 3015
- > 200V using machine model (C = 200pF, R = 0)
- Available in 24 pin QSOP and TSSOP packages
Description
The 74CBTLV6800 10-bit bus switch with precharged outputs provides high-speed bus switching with low on-state resistance of the switch, allowing connections to be made with minimal propagation delay. It is organized as a single 10-bit bus switch with a single output-enable (OE) input. The 74CBTLV6800 operates at -40C to +85C
Applied Filters: