Skip to main content
Renesas Electronics Corporation
3.3V CMOS 1-Bit to 2-Bit Address Driver with 3-State Outputs and Bus-Hold

Package Information

CAD Model:View CAD Model
Pkg. Type:TVSOP
Pkg. Code:DF80
Lead Count (#):80
Pkg. Dimensions (mm):17.0 x 6.1 x 1.0
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTVSOP
Lead Count (#)80
Pb (Lead) FreeNo
Carrier TypeReel
Length (mm)17
MOQ2000
Moisture Sensitivity Level (MSL)1
Package Area (mm²)103.7
Pb Free Categorye0
Pitch (mm)0.4
Pkg. Dimensions (mm)17.0 x 6.1 x 1.0
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)6.1

Description

Not recommended for new designs