| Pkg. Type: | CABGA |
| Pkg. Code: | BFG114 |
| Lead Count (#): | 114 |
| Pkg. Dimensions (mm): | 16.0 x 5.5 x 1.4 |
| Pitch (mm): | 0.8 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CABGA |
| Lead Count (#) | 114 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Length (mm) | 16 |
| MOQ | 240 |
| Moisture Sensitivity Level (MSL) | 3 |
| Package Area (mm²) | 88 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 16.0 x 5.5 x 1.4 |
| Published | No |
| Qty. per Carrier (#) | 240 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1.4 |
| Width (mm) | 5.5 |