Skip to main content
Renesas Electronics Corporation
18BIT BUS TRANCIEVER

Package Information

Pkg. Type:CABGA
Pkg. Code:BF114
Lead Count (#):114
Pkg. Dimensions (mm):16.0 x 5.5 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)114
Pb (Lead) FreeNo
Carrier TypeReel
Length (mm)16
MOQ3000
Moisture Sensitivity Level (MSL)3
Package Area (mm²)88
Pb Free Categorye0
Pitch (mm)0.8
Pkg. Dimensions (mm)16.0 x 5.5 x 1.4
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.4
Width (mm)5.5

Description

This product is obsolete.