Skip to main content
1 TO 4 ADDRESS REGISTER D

Package Information

Pkg. Type: TSSOP
Pkg. Code: PA64
Lead Count (#): 64
Pkg. Dimensions (mm): 17.0 x 6.1 x 1.0
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TSSOP
Lead Count (#) 64
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 17
MOQ 84
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 103.7
Pb Free Category e0
Pitch (mm) 0.5
Pkg. Dimensions (mm) 17.0 x 6.1 x 1.0
Published No
Qty. per Carrier (#) 28
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1
Width (mm) 6.1

Description

This product is obsolete.