Skip to main content
Renesas Electronics Corporation
3.3V CMOS 18-Bit Universal Bus Driver with 3-State Outputs

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PA56
Lead Count (#):56
Pkg. Dimensions (mm):14.0 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)56
Pb (Lead) FreeNo
Carrier TypeTube
Bus Width (bits)16
DIMM TypePC133
Family NameALVC
FunctionOther
Length (mm)14
MOQ390
Moisture Sensitivity Level (MSL)1
Output Type3-state
Package Area (mm²)85.4
Pb Free Categorye0
Pitch (mm)0.5
Pkg. Dimensions (mm)14.0 x 6.1 x 1.0
Price (USD)$0.75132
Qty. per Carrier (#)34
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)6.1

Description

3.3V CMOS 18-BIT UNIVERSAL BUS DRIVER. The 74ALVCF162835A provides a complete solution for PC-100 and PC-133 memory modules.