Skip to main content
HEX INVERTER

Package Information

Pkg. Type: SOIC
Pkg. Code: DY5
Lead Count (#): 5
Pkg. Dimensions (mm): 3.0 x 1.75 x 1.3
Pitch (mm): 0.95

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type SOIC
Lead Count (#) 5
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 3
MOQ 3000
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 5.3
Pb Free Category e0
Pitch (mm) 0.95
Pkg. Dimensions (mm) 3.0 x 1.75 x 1.3
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1.3
Width (mm) 1.75

Description

This product is obsolete.