Skip to main content
Renesas Electronics Corporation
3.3V CMOS 18-Bit Universal Bus Driver with 3-State Outputs

Package Information

CAD Model:View CAD Model
Pkg. Type:TVSOP
Pkg. Code:PFG56
Lead Count (#):56
Pkg. Dimensions (mm):11.3 x 4.4 x 1.0
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTVSOP
Lead Count (#)56
Pb (Lead) FreeYes
Carrier TypeReel
Bus Width (bits)16
Core Voltage (V)3.3
FunctionOther
Length (mm)11.3
MOQ2000
Moisture Sensitivity Level (MSL)1
Output Type3-state
Package Area (mm²)49.7
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)11.3 x 4.4 x 1.0
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4

Description

56-PIN EOL