Skip to main content
Renesas Electronics Corporation
2K x 2K TSI, 16 I/O at 2/4/8Mbps, 3.3V

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BCG100
Lead Count (#):100
Pkg. Dimensions (mm):11.0 x 11.0 x 1.4
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)100
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Carrier (#)168
Package Area (mm²)121
Pitch (mm)1
Pkg. Dimensions (mm)11.0 x 11.0 x 1.4
Qty. per Reel (#)0
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C
Delay ModeYes
FunctionTSI
Length (mm)11
MOQ105
PCM Highways (#)16
PCM Rate (Mbps)2
Pkg. TypeCABGA
Rate MatchingNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Switching Capacity2K x 2K
Tape & ReelNo
Thickness (mm)1.4
Width (mm)11

Description

A ST-BUS® compatible digital switch controlled by a
microprocessor which can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.