Skip to main content
4K x 18 DualSync FIFO, 3.3V

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: PK128
Lead Count (#): 128
Pkg. Dimensions (mm): 20.0 x 14.0 x 1.4
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 128
Pb (Lead) Free No
Carrier Type Tray
Architecture Dual FIFO
Bus Width (bits) 18
Core Voltage (V) 3.3
Density (Kb) 72
Family Name DualSync
I/O Frequency (MHz) 66 - 66
I/O Type 3.3 V LVTTL
Interface Synchronous
Length (mm) 20
MOQ 72
Moisture Sensitivity Level (MSL) 3
Organization 4K x 18
Package Area (mm²) 280
Pb Free Category e0
Pitch (mm) 0.5
Pkg. Dimensions (mm) 20.0 x 14.0 x 1.4
Pkg. Type TQFP
Published No
Qty. per Carrier (#) 72
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1.4
Width (mm) 14

Description

The 72V845 is a 4K x 18 dual sync FIFO with clocked read and write controls that is functionally equivalent to two 72V245 FIFO's in a single package with all associated control, data, and flag lines assigned to independent pins. This FIFO is useful for optical disk controllers, Local Area Networks (LANs), and interprocessor communication. Each of the two FIFOs has an 18-bit input and output port. The Read Clock can be tied to the Write Clock for single clock operation or the two clocks can run asynchronous of one another for dual-clock operation.