Skip to main content
Renesas Electronics Corporation
2K x 2K TSI, 16 I/O at 2/4/8 or 16Mbps, Rate-Matching, 3.3V

Package Information

Pkg. Type:CABGA
Pkg. Code:BCG144
Lead Count (#):144
Pkg. Dimensions (mm):13.0 x 13.0 x 1.4
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)144
Pb (Lead) FreeYes
Carrier TypeReel
Delay ModeYes
FunctionTSI
Length (mm)13
MOQ1000
Moisture Sensitivity Level (MSL)3
PCM Highways (#)16
PCM Rate (Mbps)2
Package Area (mm²)169
Pb Free Categorye1 SnAgCu
Pitch (mm)1
Pkg. Dimensions (mm)13.0 x 13.0 x 1.4
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Rate MatchingYes
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Switching Capacity2K x 2K
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.4
Width (mm)13

Description

A ST-BUS® compatible digital switch controlled by a
microprocessor which can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.