Skip to main content
Renesas Electronics Corporation
4Q x36 2M Multi-Queue, 3.3V

Package Information

CAD Model:View CAD Model
Pkg. Type:PBGA
Pkg. Code:BB256
Lead Count (#):256
Pkg. Dimensions (mm):17.0 x 17.0 x 1.76
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePBGA
Lead Count (#)256
Pb (Lead) FreeNo
Carrier TypeTray
ArchitectureMulti-Queue
Bus Width (bits)36
Core Voltage (V)3.3
Data Rate Max (Gbps)6
Density (Kb)2048
Family NameMulti-Queue Flow-Control Device
FunctionBus Matching, JTAG
I/O Frequency (MHz)166 - 166
I/O Type3.3 V LVTTL
I/O Voltage (V)3.3 - 3.3
InterfaceSynchronous
Length (mm)17
MOQ25
Moisture Sensitivity Level (MSL)3
Organization16K x 36 x 4
Package Area (mm²)289
Pb Free Categorye0
Pitch (mm)1
Pkg. Dimensions (mm)17.0 x 17.0 x 1.76
Price (USD)$127.4652
Qty. per Carrier (#)90
Qty. per Reel (#)0
Queues (#)4
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.76
Width (mm)17

Description

The 72V51256 multi-queue flow-control device is a single chip within which between 1 and 4 discrete FIFO queues can be setup. All queues within the device have a common data input bus, (write port) and a common data output bus, (read port). Data written into the write port is directed to a respective queue via an internal de-multiplex operation, addressed by the user. Data read from the read port is accessed from a respective queue via an internal multiplex operation, addressed by the user.