| CAD Model: | View CAD Model |
| Pkg. Type: | PBGA |
| Pkg. Code: | BB256 |
| Lead Count (#): | 256 |
| Pkg. Dimensions (mm): | 17.0 x 17.0 x 1.76 |
| Pitch (mm): | 1 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | PBGA |
| Lead Count (#) | 256 |
| Pb (Lead) Free | No |
| Carrier Type | Tray |
| Architecture | Multi-Queue |
| Bus Width (bits) | 18 |
| Core Voltage (V) | 3.3 |
| Data Rate Max (Gbps) | 6 |
| Density (Kb) | 2048 |
| Family Name | Multi-Queue Flow-Control Device |
| Function | Bus Matching, JTAG |
| I/O Frequency (MHz) | 166 - 166 |
| I/O Type | 3.3 V LVTTL |
| I/O Voltage (V) | 3.3 - 3.3 |
| Interface | Synchronous |
| Length (mm) | 17 |
| MOQ | 25 |
| Moisture Sensitivity Level (MSL) | 3 |
| Organization | 32K x 18 x 4, 64K x 9 x 4 |
| Package Area (mm²) | 289 |
| Pb Free Category | e0 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 17.0 x 17.0 x 1.76 |
| Price (USD) | $127.4652 |
| Qty. per Carrier (#) | 90 |
| Qty. per Reel (#) | 0 |
| Queues (#) | 4 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1.76 |
| Width (mm) | 17 |
The 72V51253 multi-queue flow-control device is a single chip within which between 1 and 4 discrete FIFO queues can be setup. All queues within the device have common data input bus, (write port) and a common data output bus, (read port). Data written into the write port is directed to a respective queue via an internal de-multiplex operation, addressed by the user. Data read from the read port is accessed from a respective queue via an internal multiplex operation, addressed by the user.