Features
- Dynamic Port B bus sizing of 36 bits (long word), 18 bits (word), and 9 bits (byte)
- Selection of Big- or Little-Endian format for word and byte bus sizes
- Three modes of byte-order swapping on Port B
- Programmable Almost-Full and Almost-Empty flags
- Microprocessor interface control logic
- FF , AF flags synchronized by CLKA
- EF , AE flags synchronized by CLKB
- Passive parity checking on each Port
- Parity Generation can be selected for each Port
- Available in 132-pin PQFP and 120-pin TQFP packages
- Industrial temperature range (–40C to +85C) is available
Description
The 72V3613 is a 64 x 36 3.3V Sync FIFO which supports clock frequencies up to 83 MHz and has read-access times as fast as 8 ns. Three modes of byte-order swapping are possible with any bus-size selection. Communication between each port can bypass the FIFO via two 36-bit mailbox registers. The continuous clocks for each port are independent of one another and can be asynchronous or coincident.
Applied Filters:
Loading