Skip to main content
64 x 36 SyncFIFO, 3.3V

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: PNG120
Lead Count (#): 120
Pkg. Dimensions (mm): 14.0 x 14.0 x 1.4
Pitch (mm): 0.4

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 120
Pb (Lead) Free Yes
Carrier Type Tray
Architecture Uni-directional
Bus Width (bits) 36
Core Voltage (V) 3.3
Density (Kb) 2
Family Name SyncFIFO
I/O Frequency (MHz) 66 - 66
I/O Type 3.3 V LVTTL
Interface Synchronous
Length (mm) 14
MOQ 90
Moisture Sensitivity Level (MSL) 3
Organization 64 x 36
Package Area (mm²) 196
Pb Free Category e3 Sn
Pitch (mm) 0.4
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.4
Pkg. Type TQFP
Price (USD) $42.37922
Published No
Qty. per Carrier (#) 90
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Width (mm) 14

Description

The 72V3611 is a 64 x 36 3.3V Sync FIFO memory which supports clock frequencies up to 67MHz and has read access times as fast as 10ns. Communication between each port can take place through two 36-bit mailbox registers. Two or more devices may be used in parallel to create wider data paths. The clocks for each port are independent of one another and can be asynchronous or coincident. The enables for each port are arranged to provide a simple bidirectional interface between microprocessors and/or buses with synchronous control.