Skip to main content
3.3V 64K X 36 X 2 SYNCBIF

Package Information

Pkg. Type: TQFP
Pkg. Code: PN120
Lead Count (#): 120
Pkg. Dimensions (mm): 14.0 x 14.0 x 1.4
Pitch (mm): 0.4

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 4
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TQFP
Lead Count (#) 120
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 14
MOQ 45
Moisture Sensitivity Level (MSL) 4
Package Area (mm²) 196
Pb Free Category e0
Pitch (mm) 0.4
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.4
Published No
Qty. per Carrier (#) 90
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Width (mm) 14

Description

This product is obsolete.