Skip to main content
Renesas Electronics Corporation
32K x 18 / 64K x 9 SuperSync II FIFO, 3.3V

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BC100
Lead Count (#):100
Pkg. Dimensions (mm):11.0 x 11.0 x 1.4
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)100
Pb (Lead) FreeNo
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
ArchitectureUni-directional
Bus Width (bits)18
Core Voltage (V)3.3
Density (Kb)512
Family NameSuperSync II
FunctionBus Matching, JTAG
I/O Frequency (MHz)133 - 133
I/O Type3.3 V LVTTL
InterfaceSynchronous
Length (mm)11
MOQ50
Organization32K x 18, 64K x 9
Package Area (mm²)121
Pb Free Categorye0
Pitch (mm)1
Pkg. Dimensions (mm)11.0 x 11.0 x 1.4
Pkg. TypeCABGA
Price (USD)$112.4632
Qty. per Carrier (#)168
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)11

Description

The 72V283 64K x 9/32K x 18 SuperSync II FIFO memory has flexible x9/x18 bus-matching on both read and write ports. The variable clock cycle counting delay associated with the latency period found on previous SuperSync devices has been eliminated. SuperSync II FIFOs are appropriate for network, video, telecommunications, data communications, and other applications that need to buffer large amounts of data and match buses of unequal sizes.