Skip to main content
2.5V SQFC

Package Information

Pkg. Type:PBGA
Pkg. Code:BB324
Lead Count (#):324
Pkg. Dimensions (mm):19.0 x 19.0 x 1.76
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePBGA
Lead Count (#)324
Pb (Lead) FreeNo
Carrier TypeTray
Length (mm)19
MOQ10
Moisture Sensitivity Level (MSL)3
Package Area (mm²)361
Pb Free Categorye0
Pitch (mm)1
Pkg. Dimensions (mm)19.0 x 19.0 x 1.76
PublishedNo
Qty. per Carrier (#)84
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.76
Width (mm)19

Description

This product is obsolete.