Skip to main content
64K x 20/128K x 10 TeraSync DDR FIFO, 2.5V

Package Information

Pkg. Type: PBGA
Pkg. Code: BB208
Lead Count (#): 208
Pkg. Dimensions (mm): 17.0 x 17.0 x 1.76
Pitch (mm): 1

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type PBGA
Lead Count (#) 208
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 17
MOQ 10
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 289
Pb Free Category e0
Pitch (mm) 1
Pkg. Dimensions (mm) 17.0 x 17.0 x 1.76
Published No
Qty. per Carrier (#) 90
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.76
Width (mm) 17

Description

This product is obsolete.