Skip to main content
4K x 18 / 8K x 9 TeraSync FIFO, 2.5V

Package Information

CAD Model: View CAD Model
Pkg. Type: PBGA
Pkg. Code: BB144
Lead Count (#): 144
Pkg. Dimensions (mm): 13.0 x 13.0 x 1.76
Pitch (mm): 1

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 144
Pb (Lead) Free No
Carrier Type Tray
Architecture Uni-directional
Bus Width (bits) 18
Core Voltage (V) 2.5
Density (Kb) 72
Family Name TeraSync
Function Bus Matching, JTAG, Mark & Retransmit
I/O Frequency (MHz) 200 - 200
I/O Type 1.5 V HSTL, 1.8 V HSTL, 2.5 V LVTTL, 3.3 V LVTTL
Interface Synchronous
Length (mm) 13
MOQ 15
Moisture Sensitivity Level (MSL) 3
Organization 4K x 18, 8K x 9
Package Area (mm²) 169
Pb Free Category e0
Pitch (mm) 1
Pkg. Dimensions (mm) 13.0 x 13.0 x 1.76
Pkg. Type PBGA
Published No
Qty. per Carrier (#) 160
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1.76
Width (mm) 13

Description

The 72T1855 is a 4K x 18 / 8K x 9 TeraSync 2.5V FIFO memory with clocked read and write controls and a flexible Bus-Matching x18/x9 data flow. Bus-Matching TeraSync FIFOs are particularly appropriate for network, video, telecommunications, data communications and other applications that need to buffer large amounts of data and match busses of unequal sizes. There are two possible timing modes of operation with these devices: IDT Standard mode and First Word Fall Through mode.