Skip to main content
Renesas Electronics Corporation
128Q x40 10M 10G DDR Multi-Queue, 1.8V

Package Information

Pkg. Type:PBGA
Pkg. Code:BB376
Lead Count (#):376
Pkg. Dimensions (mm):23.0 x 23.0 x 2.23
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePBGA
Lead Count (#)376
Pb (Lead) FreeNo
Carrier TypeTray
Length (mm)23
MOQ10
Moisture Sensitivity Level (MSL)3
Package Area (mm²)529
Pb Free Categorye0
Pitch (mm)1
Pkg. Dimensions (mm)23.0 x 23.0 x 2.23
Qty. per Carrier (#)60
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.23
Width (mm)23

Description

This product is obsolete.