Skip to main content
128Q x40 5M 10G DDR Multi-Queue, 1.8V

Package Information

Pkg. Type: PBGA
Pkg. Code: BB376
Lead Count (#): 376
Pkg. Dimensions (mm): 23.0 x 23.0 x 2.23
Pitch (mm): 1

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type PBGA
Lead Count (#) 376
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 23
MOQ 10
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 529
Pb Free Category e0
Pitch (mm) 1
Pkg. Dimensions (mm) 23.0 x 23.0 x 2.23
Published No
Qty. per Carrier (#) 60
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.23
Width (mm) 23

Description

This product is obsolete.