| CAD Model: | View CAD Model |
| Pkg. Type: | PQFP |
| Pkg. Code: | DBG44 |
| Lead Count (#): | 44 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 2.0 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 44 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Delay Mode | No |
| Function | TSI |
| Length (mm) | 10 |
| MOQ | 528 |
| PCM Highways (#) | 4 |
| PCM Rate (Mbps) | 2 |
| Package Area (mm²) | 100 |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 2.0 |
| Pkg. Type | PQFP |
| Price (USD) | $6.55945 |
| Qty. per Carrier (#) | 96 |
| Qty. per Reel (#) | 0 |
| Rate Matching | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Switching Capacity | 128 x 128 |
| Tape & Reel | No |
| Thickness (mm) | 2 |
| Width (mm) | 10 |
The 728981 is an ST-BUS® compatible digital switch controlled by a microprocessor. The device can handle as many as 128, 64Kbit/s input and output channels. Those 128 channels are divided into four serial inputs and outputs, each of which consists of 32 channels (64Kbit/s per channel) to form a multiplexed 2.048Mb/s stream.