Skip to main content
Renesas Electronics Corporation
1K x 18 DualSync FIFO, 5.0V

Package Information

CAD Model:View CAD Model
Pkg. Type:PBGA
Pkg. Code:BGG121
Lead Count (#):121
Pkg. Dimensions (mm):15.0 x 15.0 x 2.15
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)121
Pb (Lead) FreeYes
Carrier TypeTray
ArchitectureDual FIFO
Bus Width (bits)18
Core Voltage (V)5
Density (Kb)18
Family NameDualSync
I/O Frequency (MHz)66 - 66
I/O Type5.0 V TTL
InterfaceSynchronous
Length (mm)15
MOQ126
Moisture Sensitivity Level (MSL)3
Organization1K x 18
Package Area (mm²)225
Pb Free Categorye1 SnAgCu
Pitch (mm)1.27
Pkg. Dimensions (mm)15.0 x 15.0 x 2.15
Pkg. TypePBGA
Qty. per Carrier (#)126
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.15
Width (mm)15

Description

The 72825 is a 1K x 18 First-In, First-Out memory with clocked read and write controls. It is functionally equivalent to two 72225 FIFOs in a single package with all associated control, data, and flag lines assigned to independent pins and would be applicable for a wide variety of data buffering needs, such as optical disk controllers, Local Area Networks (LANs), and interprocessor communication. Each of the two FIFOs has an 18-bit input and output port. The Read Clock can be tied to the Write Clock for single clock operation or the two clocks can run asynchronous of one another for dual-clock operation.