Skip to main content
512 x 9 DualAsync FIFO, 5.0V

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP
Pkg. Code: PAG56
Lead Count (#): 56
Pkg. Dimensions (mm): 14.0 x 6.1 x 1.0
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 56
Pb (Lead) Free Yes
Carrier Type Tube
Access Time (ns) 12
Architecture Dual FIFO
Bus Width (bits) 9
Core Voltage (V) 5
Density (Kb) 4
Family Name DualAsync
I/O Type 5.0 V TTL
Interface Asynchronous
Length (mm) 14
MOQ 68
Moisture Sensitivity Level (MSL) 1
Organization 512 x 9
Package Area (mm²) 85.4
Pb Free Category e3 Sn
Pitch (mm) 0.5
Pkg. Dimensions (mm) 14.0 x 6.1 x 1.0
Pkg. Type TSSOP
Price (USD) $21.43103
Published No
Qty. per Carrier (#) 34
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1
Width (mm) 6.1

Description

The 7281 is a dual-FIFO memory that loads and empties data on a first-in/first-out basis. It utilizes a 9-bit wide data array to allow for control and parity bits at the user's option. This is useful in data communications applications where a parity bit is needed for transmission/reception error checking. It is designed for those applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.