Skip to main content
64 x 9 SyncFIFO, 5.0V

Package Information

CAD Model: View CAD Model
Pkg. Type: PLCC
Pkg. Code: PL32
Lead Count (#): 32
Pkg. Dimensions (mm): 13.97 x 11.43 x 2.79
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 32
Pb (Lead) Free No
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Architecture Uni-directional
Bus Width (bits) 9
Core Voltage (V) 5
Density (Kb) 1
Family Name SyncFIFO
I/O Frequency (MHz) 66 - 66
I/O Type 5.0 V TTL
Interface Synchronous
Length (mm) 13.97
MOQ 750
Organization 64 x 9
Package Area (mm²) 159.7
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 13.97 x 11.43 x 2.79
Pkg. Type PLCC
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 750
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.79
Width (mm) 11.43

Description

The 72421SyncFIFO™ is a 64 x 9 First-In, First-Out memory with clocked read and write controls. This FIFO is useful for a wide variety of data buffering needs such as graphics, local area networks and interprocessor communication. These FIFOs have 9-bit input and output ports. The Read Clock can be tied to the Write Clock for single clock operation or the two clocks can run asynchronous of one another for dual-clock operation.