Skip to main content
64 x 9 SyncFIFO, 5.0V

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: PR32
Lead Count (#): 32
Pkg. Dimensions (mm): 7.0 x 7.0 x 1.4
Pitch (mm): 0.8

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US) EAR99
HTS (US) 8542.32.0071

Product Attributes

Lead Count (#) 32
Pb (Lead) Free Yes
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Architecture Uni-directional
Bus Width (bits) 9
Core Voltage (V) 5
Density (Kb) 1
Family Name SyncFIFO
I/O Frequency (MHz) 100 - 100
I/O Type 5.0 V TTL
Interface Synchronous
Length (mm) 7
Organization 64 x 9
Package Area (mm²) 49
Pb Free Category e0
Pitch (mm) 0.8
Pkg. Dimensions (mm) 7.0 x 7.0 x 1.4
Pkg. Type TQFP
Qty. per Carrier (#) 250
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Width (mm) 7

Description

The 72421SyncFIFO™ is a 64 x 9 First-In, First-Out memory with clocked read and write controls. This FIFO is useful for a wide variety of data buffering needs such as graphics, local area networks and interprocessor communication. These FIFOs have 9-bit input and output ports. The Read Clock can be tied to the Write Clock for single clock operation or the two clocks can run asynchronous of one another for dual-clock operation.