Features
- Free-running CLKA and CLKB may be asynchronous or coincident
- Two independent clocked FIFOs buffering data in opposite directions
- Mailbox bypass register for each FIFO
- Programmable Almost-Full and Almost-Empty flags
- Supports clock frequencies up to 83MHz
- Fast access times of 8ns
- Available in 120-pin TQFP packages
- Industrial temperature range (–40C to +85C) is available
Description
The 723632 is a monolithic Bidirectional SyncFIFO (clocked) memory. Two independent 512 x 36 dual-port SRAM FIFOs on board each chip buffer data in opposite directions. Communication between each port may bypass the FIFOs via two 36-bit mailbox registers. The enables for each port are arranged to provide a simple bidirectional interface between microprocessors and/or buses with synchronous control.
Applied Filters:
Loading