Skip to main content
64K x 18 SuperSync FIFO, 5.0V

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: PP64
Lead Count (#): 64
Pkg. Dimensions (mm): 10.0 x 10.0 x 1.4
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TQFP
Lead Count (#) 64
Pb (Lead) Free No
Carrier Type Reel
Architecture Uni-directional
Bus Width (bits) 18
Core Voltage (V) 5
Density (Kb) 1024
Family Name SuperSync
I/O Frequency (MHz) 66 - 66
I/O Type 5.0 V TTL
Interface Synchronous
Length (mm) 10
MOQ 1250
Moisture Sensitivity Level (MSL) 3
Organization 64K x 18
Package Area (mm²) 100
Pb Free Category e0
Pitch (mm) 0.5
Pkg. Dimensions (mm) 10.0 x 10.0 x 1.4
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 500
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Width (mm) 10

Description

The 72285 is a 64K x 18 SuperSync FIFO memory with clocked read and write controls. The Frequency Select pin (FS) has been removed, thus it is no longer necessary to select which of the two clock inputs, RCLK or WCLK, is running at the higher frequency. SuperSync FIFOs are particularly appropriate for networking, video, telecommunications, data communications and other applications that need to buffer large amounts of data