Skip to main content
Renesas Electronics Corporation
4K x 18 SyncFIFO, 5.0V

Package Information

CAD Model:View CAD Model
Pkg. Type:PLCC
Pkg. Code:PLG68
Lead Count (#):68
Pkg. Dimensions (mm):24.0 x 24.0 x 3.63
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)68
Pb (Lead) FreeYes
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
ArchitectureUni-directional
Bus Width (bits)18
Core Voltage (V)5
Density (Kb)64
Family NameSyncFIFO
I/O Frequency (MHz)66 - 66
I/O Type5.0 V TTL
InterfaceSynchronous
Length (mm)24
MOQ250
Organization4K x 18
Package Area (mm²)576
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)24.0 x 24.0 x 3.63
Pkg. TypePLCC
Qty. per Carrier (#)0
Qty. per Reel (#)250
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)3.63
Width (mm)24

Description

The 72245 is a 4K x 8 First-In, First-Out memory with clocked read and write controls and would be useful for a wide variety of data buffering needs, such as optical disk controllers, Local Area Networks (LANs), and interprocessor communication. These FIFOs have 18-bit input and output ports. The read clock can be tied to the write clock for single clock operation or the two clocks can run asynchronous of one another for dual-clock operation. These devices are depth expandable using a Daisy-Chain technique.