Skip to main content
4K x 18 SyncFIFO, 5.0V

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: PNG64
Lead Count (#): 64
Pkg. Dimensions (mm): 14.0 x 14.0 x 1.4
Pitch (mm): 0.8

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 64
Pb (Lead) Free Yes
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Architecture Uni-directional
Bus Width (bits) 18
Core Voltage (V) 5
Density (Kb) 64
Family Name SyncFIFO
I/O Frequency (MHz) 100 - 100
I/O Type 5.0 V TTL
Interface Synchronous
Length (mm) 14
MOQ 750
Organization 4K x 18
Package Area (mm²) 196
Pb Free Category e3 Sn
Pitch (mm) 0.8
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.4
Pkg. Type TQFP
Price (USD) $28.67515
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 750
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Width (mm) 14

Description

The 72245 is a 4K x 8 First-In, First-Out memory with clocked read and write controls and would be useful for a wide variety of data buffering needs, such as optical disk controllers, Local Area Networks (LANs), and interprocessor communication. These FIFOs have 18-bit input and output ports. The read clock can be tied to the write clock for single clock operation or the two clocks can run asynchronous of one another for dual-clock operation. These devices are depth expandable using a Daisy-Chain technique.