Skip to main content
Renesas Electronics Corporation
4K x 18 SyncFIFO, 5.0V

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PN64
Lead Count (#):64
Pkg. Dimensions (mm):14.0 x 14.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)64
Pb (Lead) FreeNo
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
ArchitectureUni-directional
Bus Width (bits)18
Core Voltage (V)5
Density (Kb)64
Family NameSyncFIFO
I/O Frequency (MHz)100 - 100
I/O Type5.0 V TTL
InterfaceSynchronous
Length (mm)14
MOQ90
Organization4K x 18
Package Area (mm²)196
Pb Free Categorye0
Pitch (mm)0.8
Pkg. Dimensions (mm)14.0 x 14.0 x 1.4
Pkg. TypeTQFP
Qty. per Carrier (#)90
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)14

Description

The 72245 is a 4K x 8 First-In, First-Out memory with clocked read and write controls and would be useful for a wide variety of data buffering needs, such as optical disk controllers, Local Area Networks (LANs), and interprocessor communication. These FIFOs have 18-bit input and output ports. The read clock can be tied to the write clock for single clock operation or the two clocks can run asynchronous of one another for dual-clock operation. These devices are depth expandable using a Daisy-Chain technique.