| CAD Model: | View CAD Model |
| Pkg. Type: | PLCC |
| Pkg. Code: | PLG68 |
| Lead Count (#): | 68 |
| Pkg. Dimensions (mm): | 24.0 x 24.0 x 3.63 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 68 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Architecture | Uni-directional |
| Bus Width (bits) | 18 |
| Core Voltage (V) | 5 |
| Density (Kb) | 64 |
| Family Name | SyncFIFO |
| I/O Frequency (MHz) | 100 - 100 |
| I/O Type | 5.0 V TTL |
| Interface | Synchronous |
| Length (mm) | 24 |
| MOQ | 250 |
| Organization | 4K x 18 |
| Package Area (mm²) | 576 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 24.0 x 24.0 x 3.63 |
| Pkg. Type | PLCC |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 250 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 3.63 |
| Width (mm) | 24 |