Skip to main content
1K x 9 SyncFIFO, 5.0V

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: PRG32
Lead Count (#): 32
Pkg. Dimensions (mm): 7.0 x 7.0 x 1.4
Pitch (mm): 0.8

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 32
Pb (Lead) Free Yes
Carrier Type Reel
Architecture Uni-directional
Bus Width (bits) 9
Core Voltage (V) 5
Density (Kb) 9
Family Name SyncFIFO
I/O Frequency (MHz) 100 - 100
I/O Type 5.0 V TTL
Interface Synchronous
Length (mm) 7
MOQ 2000
Moisture Sensitivity Level (MSL) 3
Organization 1K x 9
Package Area (mm²) 49
Pb Free Category e3 Sn
Pitch (mm) 0.8
Pkg. Dimensions (mm) 7.0 x 7.0 x 1.4
Pkg. Type TQFP
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 2000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Width (mm) 7

Description

The 72221SyncFIFO™ is a 1K x 9 First-In, First-Out memory with clocked read and write controls. This FIFO is useful for a wide variety of data buffering needs such as graphics, local area networks and interprocessor communication. These FIFOs have 9-bit input and output ports. The Read Clock can be tied to the Write Clock for single clock operation or the two clocks can run asynchronous of one another for dual-clock operation.