Skip to main content
Renesas Electronics Corporation
1K x 9 SyncFIFO, 5.0V

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PR32
Lead Count (#):32
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)32
Pb (Lead) FreeNo
Carrier TypeTray
ArchitectureUni-directional
Bus Width (bits)9
Core Voltage (V)5
Density (Kb)9
Family NameSyncFIFO
I/O Frequency (MHz)100 - 100
I/O Type5.0 V TTL
InterfaceSynchronous
Length (mm)7
MOQ100
Moisture Sensitivity Level (MSL)3
Organization1K x 9
Package Area (mm²)49
Pb Free Categorye0
Pitch (mm)0.8
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Pkg. TypeTQFP
Qty. per Carrier (#)250
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)7

Description

The 72221SyncFIFO™ is a 1K x 9 First-In, First-Out memory with clocked read and write controls. This FIFO is useful for a wide variety of data buffering needs such as graphics, local area networks and interprocessor communication. These FIFOs have 9-bit input and output ports. The Read Clock can be tied to the Write Clock for single clock operation or the two clocks can run asynchronous of one another for dual-clock operation.