Skip to main content
Renesas Electronics Corporation
256 x 8 SyncFIFO, 5.0V

Package Information

CAD Model:View CAD Model
Pkg. Type:PDIP
Pkg. Code:PTG28
Lead Count (#):28
Pkg. Dimensions (mm):34.3 x 7.62 x 3.3
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePDIP
Lead Count (#)28
Pb (Lead) FreeYes
Carrier TypeTube
ArchitectureUni-directional
Bus Width (bits)8
Core Voltage (V)5
Density (Kb)2
Family NameSyncFIFO
I/O Frequency (MHz)100 - 100
I/O Type5.0 V TTL
InterfaceSynchronous
Length (mm)34.3
MOQ28
Moisture Sensitivity Level (MSL)1
Organization256 x 8
Package Area (mm²)261.4
Pb Free Categorye3 Sn
Pitch (mm)2.54
Pkg. Dimensions (mm)34.3 x 7.62 x 3.3
Qty. per Carrier (#)14
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)3.3
Width (mm)7.62

Description

The 72200 is a 256 x 8 SyncFIFO™ with clocked read and write controls. This FIFO is useful for a wide variety of data buffering needs, such as graphics, Local Area Networks (LANs), and interprocessor communication. It has 8-bit input and output ports. The Read Clock can be tied to the Write Clock for single clock operation or the two clocks can run asynchronous of one another for dual clock operation.