Skip to main content
16X16 PARALLEL CMOS MULTI

Package Information

Pkg. Type:
Pkg. Code: PD64
Lead Count (#): 0
Pkg. Dimensions (mm): 0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 0
Pb (Lead) Free No
Carrier Type Tube
MOQ 1
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0
Published No
Qty. per Carrier (#) 1
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C

Description

This product is obsolete.