Skip to main content
4K X 9 P-S FIFO

Package Information

Pkg. Type: SB
Pkg. Code: SB28
Lead Count (#): 28
Pkg. Dimensions (mm): 36.32 x 15.24 x 3.3
Pitch (mm): 2.54

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type SB
Lead Count (#) 28
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 36.32
MOQ 182
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 553.5
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 36.32 x 15.24 x 3.3
Published No
Qty. per Carrier (#) 13
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -55 to 125°C
Thickness (mm) 3.3
Width (mm) 15.24

Description

This product is obsolete.