Skip to main content
Renesas Electronics Corporation
64K x 9 AsyncFIFO, 5.0V

Package Information

CAD Model:View CAD Model
Pkg. Type:PLCC
Pkg. Code:PL32
Lead Count (#):32
Pkg. Dimensions (mm):13.97 x 11.43 x 2.79
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)32
Pb (Lead) FreeNo
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Access Time (ns)25
ArchitectureUni-directional
Bus Width (bits)9
Core Voltage (V)5
Density (Kb)512
Family NameAsyncFIFO
I/O Type5.0 V TTL
InterfaceAsynchronous
Length (mm)13.97
MOQ96
Organization64K x 9
Package Area (mm²)159.7
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)13.97 x 11.43 x 2.79
Pkg. TypePLCC
Qty. per Carrier (#)32
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.79
Width (mm)11.43

Description

The 7208 is a 64K x 9 dual-port FIFO memory that loads and empties data on a first-in/first-out basis. The device uses Full and Empty flags to prevent data overflow and underflow. It has a Retransmit (RT) capability that allows for reset of the read pointer to its initial position when RT is pulsed LOW. It is designed for those applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.