Skip to main content
64K x 9 AsyncFIFO, 5.0V

Package Information

CAD Model: View CAD Model
Pkg. Type: PLCC
Pkg. Code: PLG32
Lead Count (#): 32
Pkg. Dimensions (mm): 13.97 x 11.43 x 2.79
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US) EAR99
HTS (US) 8542.32.0071

Product Attributes

Lead Count (#) 32
Pb (Lead) Free Yes
Carrier Type Tube
Moisture Sensitivity Level (MSL) 3
Country of Assembly TAIWAN
Country of Wafer Fabrication TAIWAN, UNITED STATES
Access Time (ns) 20
Architecture Uni-directional
Bus Width (bits) 9
Core Voltage (V) 5
Density (Kb) 512
Family Name AsyncFIFO
I/O Type 5.0 V TTL
Interface Asynchronous
Length (mm) 13.97
MOQ 96
Organization 64K x 9
Package Area (mm²) 159.7
Pb Free Category e3 Sn
Pitch (mm) 1.27
Pkg. Dimensions (mm) 13.97 x 11.43 x 2.79
Pkg. Type PLCC
Price (USD) $85.74813
Published No
Qty. per Carrier (#) 32
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.79
Width (mm) 11.43

Description

The 7208 is a 64K x 9 dual-port FIFO memory that loads and empties data on a first-in/first-out basis. The device uses Full and Empty flags to prevent data overflow and underflow. It has a Retransmit (RT) capability that allows for reset of the read pointer to its initial position when RT is pulsed LOW. It is designed for those applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.