Skip to main content
Renesas Electronics Corporation
8K x 9 AsyncFIFO, 5.0V

Package Information

CAD Model:View CAD Model
Pkg. Type:PDIP
Pkg. Code:PT28
Lead Count (#):28
Pkg. Dimensions (mm):34.3 x 7.62 x 3.3
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)28
Pb (Lead) FreeNo
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Access Time (ns)12
ArchitectureUni-directional
Bus Width (bits)9
Core Voltage (V)5
Density (Kb)72
Family NameAsyncFIFO
I/O Type5.0 V TTL
InterfaceAsynchronous
Length (mm)34.3
MOQ70
Organization8K x 9
Package Area (mm²)261.4
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)34.3 x 7.62 x 3.3
Pkg. TypePDIP
Qty. per Carrier (#)14
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)3.3
Width (mm)7.62

Description

The 7205 is a 8K x 9 dual-port FIFO memory that loads and empties data on a first-in/first-out basis. The device uses Full and Empty flags to prevent data overflow and underflow. It has a Retransmit (RT) capability that allows for reset of the read pointer to its initial position when RT is pulsed LOW. It is designed for those applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.