Skip to main content
1K x 9 AsyncFIFO, 5.0V

Package Information

CAD Model: View CAD Model
Pkg. Type: SOIC
Pkg. Code: PE28
Lead Count (#): 28
Pkg. Dimensions (mm): 17.9 x 8.4 x 2.62
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 28
Pb (Lead) Free No
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Access Time (ns) 15
Architecture Uni-directional
Bus Width (bits) 9
Core Voltage (V) 5
Density (Kb) 9
Family Name AsyncFIFO
I/O Type 5.0 V TTL
Interface Asynchronous
Length (mm) 17.9
MOQ 1000
Organization 1K x 9
Package Area (mm²) 150.4
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 17.9 x 8.4 x 2.62
Pkg. Type SOIC
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 1000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.62
Width (mm) 8.4

Description

The 7202 is a 1K x 9 dual-port FIFO memory that loads and empties data on a first-in/first-out basis. The device uses Full and Empty flags to prevent data overflow and underflow. It has a Retransmit (RT) capability that allows for reset of the read pointer to its initial position when RT is pulsed LOW. It is designed for those applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.