Skip to main content
3.3V 128K x 36 ZBT Synchronous Pipelined SRAM

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: PKG100
Lead Count (#): 100
Pkg. Dimensions (mm): 20.0 x 14.0 x 1.4
Pitch (mm): 0.65

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US) 3A991.b.2.a
HTS (US) 8542.32.0041

Product Attributes

Lead Count (#) 100
Pb (Lead) Free Yes
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Architecture ZBT
Bus Width (bits) 36
Core Voltage (V) 3.3
Density (Kb) 4608
I/O Frequency (MHz) 133 - 133
I/O Voltage (V) 2.5 - 2.5
Length (mm) 20
MOQ 144
Organization 128K x 36
Output Type Pipelined
Package Area (mm²) 280
Pb Free Category e3 Sn
Pitch (mm) 0.65
Pkg. Dimensions (mm) 20.0 x 14.0 x 1.4
Pkg. Type TQFP
Price (USD) $7.26333
Published No
Qty. per Carrier (#) 72
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Width (mm) 14

Description

The 71V546 3.3V CMOS SRAM, organized as 128K x 36 bits, is designed to eliminate dead bus cycles when turning the bus around between reads and writes or writes and reads. Thus, it has been given the name ZBT™, or Zero Bus Turnaround. The 71V546 contains data I/O, address, and control signal registers. In the burst mode, it can provide four cycles of data for a single address presented to the SRAM.