Skip to main content
3.3V 512K x 8 Asynchronous Static RAM Center Power & GND Pinout

Package Information

CAD Model: View CAD Model
Pkg. Type: TSOP
Pkg. Code: PHG44
Lead Count (#): 44
Pkg. Dimensions (mm): 18.41 x 10.16 x 1.0
Pitch (mm): 0.8

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US) 3A991.b.2.a
HTS (US) 8542.32.0041

Product Attributes

Lead Count (#) 44
Pb (Lead) Free Yes
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Access Time (ns) 15
Architecture Asynchronous
Bus Width (bits) 8
Core Voltage (V) 3.3V
Density (Kb) 4096
I/O Voltage (V) 3.3 - 3.3
Length (mm) 18.41
MOQ 135
Organization 512K x 8
Package Area (mm²) 187
Pb Free Category e3 Sn
Pitch (mm) 0.8
Pkg. Dimensions (mm) 18.41 x 10.16 x 1.0
Pkg. Type TSOP
Price (USD) $9.184
Published No
Qty. per Carrier (#) 135
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1
Width (mm) 10.16

Description

The 71V424 3.3V CMOS SRAM is organized as 512K x 8. All bidirectional inputs and outputs of the 71V424 are TTL-compatible and operation is from a single 3.3V supply. Fully static asynchronous circuitry is used, requiring no clocks or refresh for operation.